歡迎
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
歡迎
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 2 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_2.prj},{NB=401020046},{Z=46},{CNSORDERNO=401020046},{DE=96},{DP=92},{DM=60},{D1=16},{KG=1.31},{A=35},{B=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
12
401020012
28
24
18
10
0.08
35
20
13
401020013
30
26
20
10
0.10
35
20
14
401020014
32
28
22
10
0.12
35
20
15
401020015
34
30
24
10
0.14
35
20
16
401020016
36
32
25
10
0.16
35
20
17
401020017
38
34
25
10
0.18
35
20
18
401020018
40
36
25
10
0.19
35
20
19
401020019
42
38
25
10
0.21
35
20
20
401020020
44
40
30
10
0.26
35
20
21
401020021
46
42
30
12
0.27
35
20
22
401020022
48
44
30
12
0.29
35
20
23
401020023
50
46
30
12
0.31
35
20
24
401020024
52
48
35
12
0.36
35
20
25
401020025
54
50
35
12
0.39
35
20
26
401020026
56
52
40
12
0.45
35
20
27
401020027
58
54
40
12
0.47
35
20
28
401020028
60
56
40
12
0.50
35
20
29
401020029
62
58
40
14
0.52
35
20
30
401020030
64
60
40
14
0.55
35
20
31
401020031
66
62
45
14
0.61
35
20
32
401020032
68
64
45
14
0.65
35
20
33
401020033
70
66
45
14
0.68
35
20
34
401020034
72
68
45
14
0.71
35
20
35
401020035
74
70
45
14
0.74
35
20
36
401020036
76
72
45
14
0.78
35
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處