歡迎
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
歡迎
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 8 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_8.prj},{NB=401080020},{Z=20},{CNSORDERNO=401080020},{DE=176},{DP=160},{DM=120},{D1=30},{KG=14.38},{A=110},{B=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
15
401080015
136
120
90
25
7.96
110
80
18
401080018
160
144
100
25
11.34
110
80
20
401080020
176
160
120
30
14.38
110
80
24
401080024
208
192
150
30
21.25
110
80
25
401080025
216
200
150
30
22.85
110
80
30
401080030
256
240
190
30
33.50
110
80
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處