您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Standard hub - Gear couplings - ''GFB''
BEA Ingranaggi
Couplings
Gear couplings
Powered by
CAD模型選擇
{bea/couplings/gear_couplings/standard_hub.prj},{NB=550028100},{DESCRIPTION=GFB-28},{CNSORDERNO=550028100},{D1=0},{D2=28},{D=44},{C=40},{KG=0.50},{Z=34},{DE=54.000},{DI=47.000},{X1=0.515},{X2=1.181},{X3=1.404},{X4=1.550},{X5=2.080},{Y1=50.685},{Y2=48.579},{Y3=47.620},{R1=10.515},{R2=6.427},{R3=1.222},{R4=0.690},{G=4.000},{E=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
Prehole Ød1
[mm]
D2
Max hole Ød2
[mm]
D
ØD
[mm]
C
[mm]
KG
[kg]
GFB-14
550014100
0
15
24
23
0.09
GFB-19
550019100
0
20
30
25
0.15
GFB-24
550024100
0
24
36
26
0.22
GFB-28
550028100
0
28
44
40
0.50
GFB-32
550032100
0
32
50
40
0.67
GFB-38
550038100
0
38
58
40
0.80
GFB-42
550042100
0
42
65
42
1.17
GFB-48
550048100
0
48
67
50
1.43
GFB-65
550065100
23
65
96
55
3.20
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處