您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars ''PCB'' 8M - ''PCB'' timing belt bars
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_pcb_8m.prj},{NB=PCB51000038},{DESCRIPTION=8M 38},{CNSORDERNO=PCB51000038},{Z=38},{DE=95.17},{L1=180},{L=180},{N=320},{KG=10.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
8M 22
PCB51000022
22
54.42
180
180
308
3.20
8M 25
PCB51000025
25
62.06
180
180
310
4.20
8M 28
PCB51000028
28
69.70
180
180
312
5.20
8M 30
PCB51000030
30
74.79
180
180
314
6.00
8M 32
PCB51000032
32
79.89
180
180
315
6.90
8M 34
PCB51000034
34
84.98
180
180
316
7.80
8M 36
PCB51000036
36
90.07
180
180
319
8.90
8M 38
PCB51000038
38
95.17
180
180
320
10.00
8M 40
PCB51000040
40
100.26
200
200
321
12.30
8M 45
PCB51000045
45
112.99
200
200
325
15.40
8M 48
PCB51000048
48
120.63
200
200
327
17.70
8M 50
PCB51000050
50
125.72
200
200
328
18.20
8M 56
PCB51000056
56
141.00
200
200
333
24.50
8M 60
PCB51000060
60
151.19
200
200
335
28.10
8M 64
PCB51000064
64
161.37
200
200
338
31.80
8M 75
PCB51000075
75
189.39
200
200
343
44.00
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處